Fees for technical services product premium Supplementary postage private link

Standard Ultra-wide 4D LIDAR upgrades Recongnition system by 200%
Go2 features with Unitree's self-developed 4D LIDAR L1 with 360°x90°hemispherical ultra-wide recognition, super small blind spot and a minimum detection distance as low as 0.05m, which makes Go2 realise all-terrain recognizing.
Advanced AI Mode
hrough large-scale AI simulation training, the Go2 robot has learned advanced gaits such as upside-down walking, adaptive roll-over, and climbing over obstacles, with excellent flexibility and stability at the same time.
Various Actions and poses
Go2 boasts a variety of poses such as jumping, stretching, shaking hands, cheering, pouncing, and sitting down.
Battery capacity and endurance upgraded by 150%
Go2 is equipped with a battery capacity increased to 8,000mAh, as a 15,000mAh ultra-long life battery is optional, and a voltage increased to 28.8V to improve motor efficiency, power and stability.
ISS2.0 Intelligent Side-follow System
By adopting the new wireless vector positioning and control technology, the positioning accuracy is technically upgraded by 50%, the remote control distance is over 30m, and combined with the optimised obstacle avoidance strategy, it can make the robot better traverse complex terrain.
3D LiDAR Mapping
With L1 LiDAR and a dedicated App, you can construct point cloud map within a certain area, and specify a path for Go2 to move autonomously.
Pushing boundaries with technology
Equipped with more high-tech devices