{"product_id":"unitree-im6014-motor","title":"Unitree IM6014 Motor","description":"\u003cul\u003e\n\u003cli data-end=\"206\" data-start=\"48\" data-section-id=\"qm43ht\"\u003e\n\u003cstrong data-end=\"76\" data-start=\"51\"\u003eDual-Port Daisy Chain\u003c\/strong\u003e – Connect multiple motors in series for cleaner wiring and simpler control, ideal for multi-joint systems such as robotic arms.\u003c\/li\u003e\n\u003cli data-end=\"378\" data-start=\"208\" data-section-id=\"iijucv\"\u003e\n\u003cstrong data-end=\"235\" data-start=\"211\"\u003eDual-Encoder Control\u003c\/strong\u003e – Rotor-side and output-side encoders work together to deliver precise positioning, suitable for pick-and-place and other fine-motion tasks.\u003c\/li\u003e\n\u003cli data-end=\"542\" data-start=\"380\" data-section-id=\"3ecajk\"\u003e\n\u003cstrong data-end=\"408\" data-start=\"383\"\u003eHigh-Quality Bearings\u003c\/strong\u003e – Designed to withstand heavy loads and repeated impacts, ensuring long-term reliability in competitions and research applications.\u003c\/li\u003e\n\u003cli data-end=\"737\" data-start=\"544\" data-section-id=\"31y88h\"\u003e\n\u003cstrong data-end=\"583\" data-start=\"547\"\u003eNew Stator Manufacturing Process\u003c\/strong\u003e – Delivers approximately 1.5× higher torque density than conventional motors, enabling a more compact and lightweight design without sacrificing power.\u003c\/li\u003e\n\u003cli data-end=\"910\" data-start=\"739\" data-section-id=\"1grozi8\"\u003e\n\u003cstrong data-end=\"769\" data-start=\"742\"\u003eEnhanced Stator Cooling\u003c\/strong\u003e – Superior heat dissipation supports sustained peak torque output, making it ideal for high-intensity competitions and extended operation.\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cbr\u003e\u003cstrong\u003ePackage 1:\u003c\/strong\u003e\u003cbr\u003e\u003c\/p\u003e\n\u003csection data-turn=\"assistant\" data-scroll-anchor=\"false\" data-testid=\"conversation-turn-4\" data-turn-id=\"request-WEB:b6cbf0c8-050a-4fa5-b6d7-8a7694f53658-4\" dir=\"auto\" class=\"text-token-text-primary w-full focus:outline-none [--shadow-height:45px] has-data-writing-block:pointer-events-none has-data-writing-block:-mt-(--shadow-height) has-data-writing-block:pt-(--shadow-height) [\u0026amp;:has([data-writing-block])\u0026gt;*]:pointer-events-auto [content-visibility:auto] supports-[content-visibility:auto]:[contain-intrinsic-size:auto_100lvh] R6Vx5W_threadScrollVars scroll-mb-[calc(var(--scroll-root-safe-area-inset-bottom,0px)+var(--thread-response-height))] scroll-mt-[calc(var(--header-height)+min(200px,max(70px,20svh)))]\"\u003e\n\u003cdiv class=\"text-base my-auto mx-auto pb-10 [--thread-content-margin:var(--thread-content-margin-xs,calc(var(--spacing)*4))] @w-sm\/main:[--thread-content-margin:var(--thread-content-margin-sm,calc(var(--spacing)*6))] @w-lg\/main:[--thread-content-margin:var(--thread-content-margin-lg,calc(var(--spacing)*16))] px-(--thread-content-margin)\"\u003e\n\u003cdiv class=\"[--thread-content-max-width:40rem] @w-lg\/main:[--thread-content-max-width:48rem] mx-auto max-w-(--thread-content-max-width) flex-1 group\/turn-messages focus-visible:outline-hidden relative flex w-full min-w-0 flex-col agent-turn\"\u003e\n\u003cdiv class=\"flex max-w-full flex-col gap-4 grow\"\u003e\n\u003cdiv data-turn-start-message=\"true\" class=\"min-h-8 text-message relative flex w-full flex-col items-end gap-2 text-start break-words whitespace-normal outline-none keyboard-focused:focus-ring [.text-message+\u0026amp;]:mt-1\" data-message-model-slug=\"gpt-5-3\" dir=\"auto\" data-message-id=\"eea8739c-17cf-47e5-8ede-a852384c86d1\" data-message-author-role=\"assistant\" tabindex=\"0\"\u003e\n\u003cdiv class=\"flex w-full flex-col gap-1 empty:hidden\"\u003e\n\u003cdiv class=\"markdown prose dark:prose-invert w-full wrap-break-word light markdown-new-styling\"\u003e\n\u003cul\u003e\n\u003cli\u003eXT30 Power Cable * 1\u003c\/li\u003e\n\u003cli\u003eGH1.25 Data Cable * 1\u003c\/li\u003e\n\u003cli\u003eXT30 (2+2) Power \u0026amp; Signal Cable * 1\u003c\/li\u003e\n\u003cli\u003eXT30 (2+2) Adapter Board * 1\u003c\/li\u003e\n\u003cli\u003eHigh-Speed RS-485 Communication Module * 1\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cstrong\u003ePackage 2:\u003c\/strong\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eXT30 Power Cable * 1\u003c\/li\u003e\n\u003cli\u003eGH1.25 Data Cable * 4\u003c\/li\u003e\n\u003cli\u003eXT30 (2+2) Power \u0026amp; Signal Cable * 4\u003c\/li\u003e\n\u003cli\u003eXT30 (2+2) Adapter Board * 4\u003c\/li\u003e\n\u003cli\u003eHigh-Speed RS-485 Communication Module * 4\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003c\/div\u003e\n\u003c\/div\u003e\n\u003c\/div\u003e\n\u003c\/div\u003e\n\u003c\/div\u003e\n\u003c\/div\u003e\n\u003c\/section\u003e","brand":"UnitreeRobotics","offers":[{"title":"IM6014 * 1 + Package 1","offer_id":50932145193193,"sku":null,"price":539.0,"currency_code":"USD","in_stock":true},{"title":"IM6014 * 4 + Package 2","offer_id":50932145225961,"sku":null,"price":1699.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0620\/4932\/1193\/files\/PC_43f20593-e4f6-41db-9900-103969d46e1e.jpg?v=1777032980","url":"https:\/\/shop.unitree.com\/en-ca\/products\/unitree-im6014-motor","provider":"UnitreeRobotics","version":"1.0","type":"link"}