Unitree B2

$100,000.00 USD
Ready to ship
Contact us for the real price

Customize products according to your needs

Not include customs duties, Please comply with local customs laws pay customs duties and clear the goods

Translation missing: zh-CN.products.product.product_unavailable
Translation missing: zh-CN.products.product.description
Go Beyond the Limits, Lead The Industry Application.
Fastest running industrial-grade quadruped robot at 6m/s
Excellent terrain adaptability to ensure stable travel on slippery or uneven surfaces.
Excellent sustained stair climbing, effortlessly tackling steps.

170% increase in joint performance with 360 N.m of torque
Superior obstacle-crossing ability, easy to cross the mess of wood piles, 40cm high platforms and other obstacles

100% increase in continuous walking with load greater than 40kg;
unloaded continuous walking endurance greater than 5 hours with more than 20km mileage

Wheeled and Legged Forms
Innovative structural design of the B2 realizes switching between legged and wheeled forms (optional).

Plug-in Battery
B2 battery supports quick change and also supports autonomous charging solutions(optional),suitable for a wide range of solutions.

Unitree B2 The Ubiquitous All-around Assistant
Leading Industrial Intelligence in All Scenarios.
If you want to know more product information , please contact us directly.

Fastest running industrial-grade quadruped robot at 6m/s

All-rounded to cope with a variety of environments

Excellent terrain adaptability to ensure stable travel on slippery or uneven surfaces.

Climbing stairs as if they were flat.

Excellent sustained stair climbing, effortlessly tackling steps.

Remains extremely stable and balanced when climbing.

170% increase in joint performance with 360 N.m of torque

Extreme performance provids greater flexibility and stability for industrial operations.

Overcoming obstacles. Stable and tough.

Superior obstacle-crossing ability, easy to cross the mess of wood piles, 40cm high platforms and other obstacles

100% increase in sustained load 200% increase in endurance

100% increase in continuous walking with load greater than 40kg;

continuous walking with 20kg load can last for greater than 4 hours with over 15km mileage.

200% increase in endurance;

unloaded continuous walking endurance greater than 5 hours with more than 20km mileage

Plug-in Battery

Stable and Reliable Autonomous Charging

B2 battery supports quick change and also supports autonomous charging solutions(optional),suitable for a wide range of solutions.

Wheeled and Legged Forms

Breaking Through Endurance Limitations

Innovative structural design of the B2 realizes switching between legged and wheeled forms (optional).