Unitree As2
Description
- Powerful Motors, Exceptional Payload
- Ultra-long Endurance, Expand Boundaries
- All-Weather Adaptability, Reliable Operation
-
Agile Bionic, Exceptional Dynamics
Powerful Motors, Exceptional Payload
Maximum joint torque: Approx. 90 N·m,torque-to-weight ratio: Approx. 5 N·m/kg (self-weight: 18 kg).
Ultra-long Endurance, Expand Boundaries
Powered by a 648Wh (15,000mAh) high-capacity battery. 4+ hours of runtime unloaded;2.5+ hours carrying 15kg; walking range exceeding 13km.
All-Weather Adaptability, Reliable Operation
IP54 rainproof design, stable performance in complex weather and environments.
Agile Bionic, Exceptional Dynamics
Bionic Embodied Large Model enables agile motions — running, climbing, jumping, etc. Maximum no-load speed reaches 5 m/s,with the ability to climb 50cm vertical platforms and 40° slopes.
