UnitreeRobotics
Unitree Go1
Regular price
$3,557.00 USD
Regular price
Sale price
$3,557.00 USD
Unit price
per
Shipping calculated at checkout.
Couldn't load pickup availability

Unitree Go1 is a high-performance quadruped robot with great self-balancing ability。

Light and Compact
Weight≈12kg
Size(Folded):0.588*0.29*0.22m


High Performance
MaxSpeed≈4.7m/s(17km/h)

INTELLIGENT SIDE-FOLLOW SYSTEM
Adopt Patented Wireless Vector Positioning And Control Technology
-
Robot walks alongside its human master, which is much better than the conventional following mode. Besides, the human-machine interaction is both harmonious and safe.
-
No need to worry about the robot since it's right beside you.
-
Capable of helping robot choosing better route in complex environment.

Super Sensory System
- Full View Coverage;
- 5 Sets Fish-eye Stereo Depth Cameras + Ai Post-processing + 3 Sets Hypersonic Sensors;
- Lens Angle ≈ 150×170°.

Built-in Powerful AI
-
16 core CPU + GPU(384Core, 1.5TFLOPS);
-
For comparison, the Nvidia TX2 only has CPU (4 cores) +GPU(256Core, 1.3TFlops) with price at 468+dollar.

Strong & Reliable Power System
New Power Joint With Super Lightweight
Low Noise And Long Life
Heat Pipe Cooling System Built In The Knee Joint Motor
- Body/thigh joints C1-8: 520g 23.70N.m
- Knee joint C1-8×1.5ratio 35.55N.m








