Fees for technical services product premium Supplementary postage private link

$8,820.00 USD
Order now and ship within 1 months
Shipping costs between $399 and $1000
Customer is responsible for all applicable customs duties, taxes, and import clearance in accordance with local regulations.
Contact sales to get Go2 Edu price

If you want to know more product information such as edu version, please contact us directly.

Note: Please leave a contactable phone number and email. You need to cooperate with customs clearance before receiving the goods. Please pay attention to check the email. If the goods are returned without customs clearance, you will need to pay the freight again.

We deeply regret to inform you that due to the recent substantial increase in international logistics costs during the peak season, we find it necessary to temporarily raise shipping rates to some countries.

Standard Ultra-wide 4D LIDAR upgrades Recongnition system by 200%

Go2 features with Unitree's self-developed 4D LIDAR L2 with 360°x96°hemispherical ultra-wide recognition, super small blind spot and a minimum detection distance as low as 0.05m, which makes Go2 realise all-terrain recognizing.

Rage Mode: Unleashing the Potential of Joint Motors

By fully tapping into the hardware's capabilities, it achieves faster speed, more responsive steering, and
stable, agile movement across complex terrains like qravel and slopes.

Advanced AI Mode

Through large-scale AI simulation training, the Go2 robot has learned advanced gaits such as upside-down walking, adaptive roll-over, and climbing over obstacles, with excellent flexibility and stability at the same time.

Various Actions and poses

Go2 boasts a variety of poses such as jumping, stretching, shaking hands, cheering, pouncing, and sitting down.

Battery capacity and endurance upgraded by 150%

Go2 is equipped with a battery capacity increased to 8,000mAh, as a 15,000mAh ultra-long life battery is optional, and a voltage increased to 28.8V to improve motor efficiency, power and stability.

ISS2.0 Intelligent Side-follow System

By adopting the new wireless vector positioning and control technology, the positioning accuracy is technically upgraded by 50%, the remote control distance is over 30m, and combined with the optimised obstacle avoidance strategy, it can make the robot better traverse complex terrain.

3D LiDAR Mapping

With L2 LiDAR and a dedicated App, you can construct point cloud map within a certain area, and specify a path for Go2 to move autonomously.

OTA Upgrades

Keep improving and evolving to be smarter 

With user authorisation, the robot automatically connects to a cloud-based OTA service to upgrade its own programs to continuously improve the user experience.

Pushing boundaries with technology

Equipped with more high-tech devices